Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
RK Rose+Krieger
PROFILE TECHNOLOGY
Aluminium Standard Profiles Blocan®/ Accessories
Aluminium Structural Profiles
Aluminium profiles / size 40
Aluminium Profile- F-40x80-L - Structural profiles
RK Rose+Krieger
...
Aluminium Structural Profiles
Aluminium profiles / size 40
Aluminium Profile- F-40x80-L - Structural profiles
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
42850010010 AluProfil F-40x80-L, L=10
Vertical Mode
Expand Table
Alla leverantörsländer/regioner
Preferred catalog language
EN
Reset filters
1/5
Article description
ARTIKEL
Article description
TYPE
Order-no.
BEST
Profile lenghts
LP
Profile lenghts
L [mm]
Anod. coating
EL
Surface
FL [mm²]
IX [cm^4]
IY [cm^4]
WX [cm³]
WY [cm³]
calculated Weight
CNSMASSEXACT [kg]
Registration No. WEEE
WEEE
Standard delivery time of the article after receipt of order
CNSSTDDTIME
Further information on the website RK Rose + Krieger
INFOWWW
eClass V 8.0
ECLASS80
Customs tariff number
WARENNUMMER
Certificate ROHS (click Icon)
ROHSWWW
1
2
Aluminium Profile
F-40x80-L
42850010010
cut max. 5999 mm
10
light colored
931
14,9
62,8
7,4
15,7
0.025
DE71223010
2 Weeks after receipt of order
Further information on the website RK Rose + Krieger
23-36-01-90
76042990
Aluminium Profile
F-40x80-L
4285001
bar … 6000 mm
6000
light colored
931
14,9
62,8
7,4
15,7
15.108
DE71223010
1 Week after receipt of order
Further information on the website RK Rose + Krieger
23-36-01-90
76042990
Visa komprimerad display (2 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Tillbehör
Request for quote (RFQ)
RK Rose+Krieger
- Aluminium Profile- F-40x80-L
Order number
42850010010
Shorttext
Structural profiles
Sista förändringen
03.06.2025 13:14:11
Enhet
Nyckelord
Accessories
Aluminium
Aluminium profiles
Profile
Standard Profiles
Structural
TECHNOLOGY
profiles
size
Klassificeringar
CNS
CNSPHYPROP Physical Properties
Density
2700
Material
Aluminium
CNSERPBASE Object Properties
ECLASS 14.0
23-36-01-01 Strut profile (profile assembly system)
ECLASS 12.0
23-36-01-01 Strut profile (profile assembly system)
ECLASS 9.1
23-36-01-01 Strut profile (profile assembly system)